Lae dokument alla () … 20
We make what matters work*

MDLWLS-CGL-J

JSB Wireless Module CGLine+

General specifications

Product Name
Eaton Wireless SC Emergency lighting system
Catalog Number
MDLWLS-CGL-J
EAN
3660191823405
Product Length/Depth
40.4 mm
Product Height
22 mm
Product Width
44.4 mm
Product Weight
0.025 kg
Compliances
CE marking

Toote tehnilised andmed

Supply voltage - min
220 V
Supply voltage - max
240 V
Degree of protection
IP20
SIL (IEC 61508)
None
Supply voltage at AC, 50 Hz - max
240
Supply voltage at AC, 50 Hz - min
220

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.