Lae dokument alla () … 20

PV-15A14L-T

Eaton Bussmann series Fuse-link, high speed, 15 A, DC 1500 V, 14 x 65 mm, gPV, IEC, UL, with tags

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-15A14L-T
EAN
5027590505512
UPC
051712377270
Product Length/Depth
72 mm
Product Height
31 mm
Product Width
92 mm
Product Weight
31.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Listed
CCC pending

Toote tehnilised andmed

Amperage Rating
15 A
Breaking capacity
10 kA
With striker
No
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Release characteristic
Other
Fuse indicator
Non Indicating
Rated switching capacity
10 kA
Fuse size
14 x 65 mm
Current type
DC
Rated voltage DC
1500 V
Class
Class gPV
Watt losses
5.8 W
Element
Silver fuse
Fuse shape
Cylindrical, PCB fixing
Pre arc (I2T)
14
Total I2T
160
Color
White
Interrupt rating
10 kAIC
Construction size
14 x 65 mm
Material
Ceramic
Mounting method
PCB
Voltage rating
1500 Vdc
Type
Cylindrical with tags
Application
Inverters
Fuse type
PV-A14L-T
Fitted with:
Bolt fixing
Rated switching capacity DC
10 kA
Breaking capacity at nominal voltage, DC
10 kA

Ekspordi toote tehnilised andmed