SmartRack Door Handles with 4-Tumbler Combination Lock with Bypass Key, 2-pack for Front and Rear Doors
| Product Name |
Eaton Tripp Lite series SmartRack replacement lock
|
| Catalog Number |
SRHANDLESFIC
|
| UPC |
037332288929
|
| Product Length/Depth |
1.34 in
|
| Product Height |
6.41 in
|
| Product Width |
1.42 in
|
| Product Weight |
0.4 lb
|
| Compliances |
EIA-310-E
RoHS TAA Compliant |
| Accessory Class |
Rack accessories |
| Accessory/spare part type |
Handle kit
|
| Package contents |
|
| System Requirements |
SmartRack floor-standing enclosure with front and/or rear door handles
|
| Accessory Type |
Handle Kit
|
| Product Highlights |
Replacement door lock fits SmartRack® floor-standing enclosures with door handles
Secure locking lets facility and IT managers closely guard access to enclosure 5-year limited warranty (Worldwide) SFIC core allows fast and convenient rekeying when access requirements change Includes temporary SFIC core, mounting hardware and 2 keys specific to this model |