Lae dokument alla () … 20
We make what matters work*

STA 7

Eaton Crouse-Hinds series Myers Scru-Tite basic hub, Aluminum, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Myers Scru-Tite basic hub
Catalog Number
STA 7
UPC
784731100214
Product Length/Depth
3.72 in
Product Height
3.72 in
Product Width
2.47 in
Product Weight
0.8 lb

Toote tehnilised andmed

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
4X
12
Material
Aluminum
Trade size
2-1/2"

Ekspordi toote tehnilised andmed

3D CAD drawing package

Paigaldusjuhised

Specifications and datasheets

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.