Lae dokument alla () … 20

TECK050 3

Eaton Crouse-Hinds series TECK cable gland, TECK armoured cable, Armoured gland, Aluminum, Outer sheath min/max: 0.72-0.88", General purpose, 1/2" NPT, Armor range min/max: 0.61-0.80"

General specifications

Product Name
Eaton Crouse-Hinds series TECK cable gland
Catalog Number
TECK050 3
UPC
782274116679
Product Length/Depth
2.93 in
Product Height
1.6 in
Product Width
1.6 in
Product Weight
0.25 lb

Toote tehnilised andmed

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
Cable type
TECK armored
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4
Material
Aluminum
Gland type
Armoured
Outer sheath (min/max)
0.72-0.88"
Protection type
General purpose
Thread Size
1/2"
Armor (min/max)
0.61-0.80"
Thread type
NPT

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.