Lae dokument alla () … 20

TI1100
Mudeli kood: TRIP INDICATOR FUSE

Eaton Bussmann series high speed trip indicator, 1100V, 100 kAIC, With Indicator, Parallel

General specifications

Product Name
Eaton Bussmann series high speed trip indicator
Catalog Number
TI1100
EAN
5027590514149
UPC
051712841368
Product Length/Depth
98 mm
Product Height
6 mm
Product Width
6 mm
Product Weight
9 g
Compliances
RoHS Compliant
Certifications
Not Applicable
Model Code
TRIP INDICATOR FUSE

Toote tehnilised andmed

Interrupt rating
100 kAIC
Fuse indicator
With Indicator
Fuse shape
Cylindrical
Mounting method
Parallel
Voltage rating
1100 V
Pre arc (I2T)
23
Size
6.4 x 99 mm
Application
EC- and MC- trip indicator kits

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.