Shielded heat shrink boot backshell, size 21 for connector 38999 III&IV; 06F4001S2114CN9
| Product Name | 
                                                Eaton Sunbank 06 series shrink boot adapter
                                             | 
| Catalog Number | 
                                                06F4001S2114CN9
                                             | 
| Product Length/Depth | 
                                                0 mm
                                             | 
| Product Height | 
                                                0 mm
                                             | 
| Product Width | 
                                                0 mm
                                             | 
| Product Weight | 
                                                0 g
                                             | 
| Fitted with: | 
                                                Shielding
                                             | 
| Backshell type | 
                                                Shrink Boot Adapter
                                             | 
| Plating | 
                                                Cadmium
                                             | 
| Shell continuity | 
                                                2.5
                                             | 
| Shell material | 
                                                Aluminium
                                             | 
| Shell size | 
                                                21
                                             | 
| Operating temperature - max | 
                                                175 °C
                                             | 
| Operating temperature - min | 
                                                -65 °C
                                             | 
| Salt spray | 
                                                1000 hour
                                             |