Download document () of 20

100725
Model code: NZM1-XTDKR-60

NZM1-XTDKR-60. Coupling elements, red-yellow, for shaft, max. 60mm

General specifications

Product Name
Eaton Moeller series NZM - Molded case circuit breaker
Catalog Number
100725
EAN
4015081006250
Product Length/Depth
75 mm
Product Height
66 mm
Product Width
67 mm
Product Weight
0.17 kg
Compliances
IEC
RoHS conform
Certifications
UL/CSA certification not required
Model Code
NZM1-XTDKR-60

Export product specification