Download document () of 20

101452
Model code: BBA0-32

Eaton Moeller® series BBA Busbar adapter, 45 mm, 32 A, DIN rail: 2 BBA0-32

General specifications

Product Name
Eaton Moeller® series BBA Accessory Busbar adapter
Catalog Number
101452
EAN
4015081013722
Product Length/Depth
200 mm
Product Height
73 mm
Product Width
45 mm
Product Weight
0.295 kg
Certifications
IEC60439-1
CE
Certified by UL for use in Canada
CSA-C22.2 No. 14
UL 508A
UL
UL Category Control No.: NMTR; NMTR7
UL File No.: E300273
Model Code
BBA0-32

Product specifications

Special features
Terminal capacity: 6 mm² (AWG 10)
Type
  • Busbar adapter
  • SASY Busbar system 60 mm
Voltage rating (UL CSA 13)
600 V AC, UL/CSA
Adapter width
45 mm
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Busbar distance
60 mm
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Nominal current
32 A
Number of DIN rails
2
Rail width
35 mm
Voltage rating at AC
690 V
Electric connection type
3 conductors AWG 10
Heat dissipation per pole, current-dependent Pvid
0 W
Static heat dissipation, non-current-dependent Pvs
0 W
Equipment heat dissipation, current-dependent Pvid
2.4 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
Mounting rail armament
2 mounting rails
Rated operation current (Ie)
32 A

Export product specification