Download document () of 20

102698
Model code: BPZ-P/L-10/320

Eaton xEnergy Basic LV systems Low voltage switchgear. Flexible plug 4-phase busbars connectors, BPZ-P, 10 mm², black, L=320 mm, 1 flexible plug connector

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102698
EAN
4015081025589
Product Length/Depth
320 mm
Product Height
8 mm
Product Width
11 mm
Product Weight
0.04 kg
Compliances
RoHS conform
Model Code
BPZ-P/L-10/320

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Color
Black
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification