Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 1 pole, 175A, 1 output terminal, ALU
| Product Name | 
                                            
                                            
                                             
                                                Eaton xEnergy Basic other accessory
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                102709
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081025695
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                49.4 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                72.5 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                25.4 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.133 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                IEC 60 947 -7 -1
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                BPZ-KB-1/175-ALU
                                             
                                         | 
                                    
| Special features | 
                                            
                                            
                                            
  | 
                                    
| Functions | 
                                            
                                            
                                             
                                                Additional equipment
                                             
                                         | 
                                    
| Torque rating | 
                                            
                                            
                                             
                                                6 Nm - 11.4 Nm / 53.1 lbf - 100 lbf (incoming). 6 Nm - 11.4 Nm / 53.1 lbf - 100 lbf (outgoing)
                                             
                                         | 
                                    
| Conductor cross section (flexible, fine-strand) with cable end sleeve - max | 
                                            
                                            
                                             
                                                50 mm²
                                             
                                         | 
                                    
| Conductor cross section (flexible, fine-strand) with cable end sleeve - min | 
                                            
                                            
                                             
                                                2.5 mm²
                                             
                                         | 
                                    
| Conductor cross section (solid, solid-strand) - max | 
                                            
                                            
                                             
                                                50 mm²
                                             
                                         | 
                                    
| Conductor cross section (solid, solid-strand) - min | 
                                            
                                            
                                             
                                                2.5 mm²
                                             
                                         | 
                                    
| Amperage rating | 
                                            
                                            
                                             
                                                175 A
                                             
                                         | 
                                    
| Voltage rating at DC Cu (IEC) - max | 
                                            
                                            
                                             
                                                1500 VDC
                                             
                                         | 
                                    
| Number of poles | 
                                            
                                            
                                             
                                                Single-pole
                                             
                                         | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                IP20
                                             
                                         | 
                                    
| Mounting position | 
                                            
                                            
                                             
                                                Universal
                                             
                                         | 
                                    
| Clamp material | 
                                            
                                            
                                             
                                                Plated  
                                        Brass  | 
                                    
| Comparative tracking index (CTI) | 
                                            
                                            
                                             
                                                600 V
                                             
                                         | 
                                    
| Housing material | 
                                            
                                            
                                             
                                                PA66
                                             
                                         | 
                                    
| Housing color | 
                                            
                                            
                                             
                                                Light gray (RAL 7035)
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Aluminum
                                             
                                         | 
                                    
| Mounting method | 
                                            
                                            
                                             
                                                Surface mounting  
                                        Floor standing distribution board Flush mounting  | 
                                    
| Flame classification (UL 94) | 
                                            
                                            
                                             
                                                V-0
                                             
                                         | 
                                    
| Heat deflection temperature | 
                                            
                                            
                                             
                                                100 °C
                                             
                                         | 
                                    
| Rated short-circuit strength | 
                                            
                                            
                                             
                                                100 kA with back-up fuse
                                             
                                         | 
                                    
| Number of clamp positions per pole | 
                                            
                                            
                                             
                                                2
                                             
                                         | 
                                    
| Number of clamping units per pole | 
                                            
                                            
                                             
                                                2
                                             
                                         | 
                                    
| Voltage rating at AC Al (IEC) - max | 
                                            
                                            
                                             
                                                1000 VAC
                                             
                                         | 
                                    
| Voltage rating at AC Al (UL) - max | 
                                            
                                            
                                             
                                                600 VAC
                                             
                                         | 
                                    
| Voltage rating at AC Cu (IEC) - max | 
                                            
                                            
                                             
                                                1000 VAC
                                             
                                         | 
                                    
| Voltage rating at AC Cu (UL) - max | 
                                            
                                            
                                             
                                                600 VAC
                                             
                                         | 
                                    
| Voltage rating at DC Al (IEC) - max | 
                                            
                                            
                                             
                                                1500 VDC
                                             
                                         | 
                                    
| Rated operation current (Ie) Al (IEC) | 
                                            
                                            
                                             
                                                125 A
                                             
                                         | 
                                    
| Rated operation current (Ie) Cu (IEC) | 
                                            
                                            
                                             
                                                175 A
                                             
                                         | 
                                    
| Rated operation current (Ie) Cu (UL) | 
                                            
                                            
                                             
                                                175 A
                                             
                                         | 
                                    
| Terminal capacity (single/multi-wire) | 
                                            
                                            
                                             
                                                6 - 1 AWG (outgoing, fine wire (with sleeve))  
                                        6 - 1 AWG (incoming, fine wire (with sleeve)) 6 - 2/0 AWG (incoming) 16 mm² - 70 mm² (incoming) 16 mm² - 70 mm² (outgoing) 6 - 2/0 AWG (outgoing) 16 mm² - 50 mm² (incoming, fine wire (with sleeve)) 16 mm² - 50 mm² (outgoing, fine wire (with sleeve))  |