Download document () of 20

107225
Model code: DAV-M40

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Threaded connection, for ventilation, M40, RAL 7035, IP66

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
107225
EAN
4015081069880
Product Length/Depth
60 mm
Product Height
37 mm
Product Width
60 mm
Product Weight
0.045 kg
Compliances
RoHS conform
Model Code
DAV-M40

Product specifications

Used with
xEnergy
XVTL
EW…
Ci…
CS-...
General switchboard accessory
Accessory panel building
Special features
  • Metric
  • with nut
  • Metric
  • with nut
  • Moisture escapes (filter: waterproof membranes)
  • Air permeability:1,200 l/h at a pressure differential of min. 70 mbar
  • Dust-proof and waterproof (sealing ring: nitrile rubber)
  • Using two in the upper housing area, on opposite sides
  • Moisture escapes (filter: waterproof membranes)
  • Air permeability:1,200 l/h at a pressure differential of min. 70 mbar
  • Dust-proof and waterproof (sealing ring: nitrile rubber)
  • Using two in the upper housing area, on opposite sides
Type
  • Accessory panel building
  • General switchboard accessory
Features
Shock resistant
Halogen free
Accessory/spare part type
Equalization fittings
Cable management
Surface protection
Untreated
Functions
For the prevention of condensation
Cable management
Pressure-compensating
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-35 °C
Mounting depth
16 mm
Material quality
Polyamide (PA)
Color
Light gray (RAL 7035)
Gray
Cable entry type
M40 x 1.5
Degree of protection
IPX9K (EN 40050-9)
IP66
Nominal thread size Metric/PG
40
Mounting position
As required
Material
Insulated material
Plastic
Thread type
Metric
For ex-zone dust
None
For ex-zone gas
None
Nominal thread size inch/gas pipe thread
Other
Opening diameter
40.5 mm
Operating temperature - max
70 °C
Operating temperature - min
-35 °C
Pitch thread
15 mm
RAL-number
7035

Export product specification