Download document () of 20

108346
Model code: BPZ-MPL1950-600

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=1950x600mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
108346
EAN
4015081079803
Product Length/Depth
25 mm
Product Height
1880 mm
Product Width
500 mm
Product Weight
15 kg
Compliances
RoHS conform
Model Code
BPZ-MPL1950-600

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for height
2060 mm
Suitable for width
600 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Universal
Vertical
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification