Download document () of 20

11 SA

Eaton Crouse-Hinds series rigid/IMC conduit locknut, Aluminum, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC conduit locknut
Catalog Number
11 SA
UPC
662277002813
Product Length/Depth
1.12 in
Product Height
0.7 in
Product Width
0.86 in
Product Weight
0.01 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Aluminum
Conduit type
Rigid/IMC
Trade size
1/2 in

Export product specification