Download document () of 20

111147
Model code: BPZ-WB3S-1200/17/2

Eaton xEnergy Basic LV systems Low voltage switchgear. Wall box for 3-step system HxWxD=1760x1200x240mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111147
EAN
4015081107087
Product Length/Depth
245 mm
Product Height
1730 mm
Product Width
100 mm
Product Weight
13.24 kg
Compliances
RoHS conform
Model Code
BPZ-WB3S-1200/17/2

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
1760 mm
Suitable for enclosure building length/depth
240 mm
Suitable for enclosure building width
1200 mm
Suitable for height
1760 mm
Suitable for length/depth
240 mm
Suitable for width
1200 mm
Application
Three steps system
Material
Metal
Housing material
Sheet steel
Model
Other
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification