Download document () of 20

111193
Model code: BP-U-3S-600/20-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door, three-point turn-lock for 3-component system, W = 600 mm, H = 2060 mm, white

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111193
EAN
4015081107544
Product Length/Depth
70 mm
Product Height
2065 mm
Product Width
635 mm
Product Weight
15.01 kg
Compliances
RoHS conform
Model Code
BP-U-3S-600/20-W

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
NEMA Other
Suitable for height
2060 mm
Suitable for width
600 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Lock door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification