Eaton xEnergy Basic LV systems Low voltage switchgear. Vertical/Middle add-on connection Element MSW H=1260mm
| Product Name | 
                                                Eaton xEnergy Basic installation component
                                             | 
| Catalog Number | 
                                                111423
                                             | 
| EAN | 
                                                4015081109845
                                             | 
| Product Length/Depth | 
                                                55 mm
                                             | 
| Product Height | 
                                                1210 mm
                                             | 
| Product Width | 
                                                85 mm
                                             | 
| Product Weight | 
                                                1.8 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                BP-MSL-12-PSN
                                             | 
| Type | 
                                                Additional equipment
                                             | 
| Surface finishing | 
                                                With powder coating
                                             | 
| Color | 
                                                Light gray (RAL 7035)  Gray | 
| Degree of protection | 
                                                IP30
                                             | 
| Load capacity - max | 
                                                0 kg
                                             | 
| RAL-number | 
                                                7035
                                             | 
| Suitable for enclosure building height | 
                                                1260 mm
                                             | 
| Suitable for enclosure building length/depth | 
                                                0 mm
                                             | 
| Suitable for enclosure building width | 
                                                0 mm
                                             | 
| Application | 
                                                Mounting side wall
                                             | 
| Material | 
                                                Metal
                                             | 
| Mounting position | 
                                                Vertical
                                             | 
| Housing material | 
                                                Sheet steel
                                             | 
| Model | 
                                                Mounting kit
                                             | 
| Mounting method | 
                                                Surface mounting
                                             | 
| Functions | 
                                                Additional equipment
                                             |