Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Wall enclosure with mounting plate, HxWxD=800x1000x300mm
| Product Name | 
                                            
                                            
                                             
                                                Eaton xEffect CS enclosure single door
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                111711
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081112708
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                300 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                800 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                1000 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                54.4 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform  
                                        UL 508A; CSA-C22.2 No.14; IEC/EN 62208; CE marking UL CSA09 (may be provided with metal sub-panel, no back mounted components are allowed between sub-panel and the back sheet metal enclosure)  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                IEC/EN 62208  
                                        UL (File No. E336299) In accordance with Directive 2015/863/EU of the European Parliament and Council UL (Category Control Number NITW) UL CSA08 (request filed)  | 
                                    
| Catalog Notes | 
                                            
                                            
                                             
                                                Foamed polyurethane sealing throughout. Impact resistance category IK10 to EN 62262. Sheet steel mounting plate. Bottom plate with foamed gasket. Single door, door stop on the right, door opening angle 120°. Door hinge pins with quick chang
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                CS-810/300
                                             
                                         | 
                                    
| Used with | 
                                            
                                            
                                             
                                                Industrial control panels
                                             
                                         | 
                                    
| Special features | 
                                            
                                            
                                            
  | 
                                    
| Type | 
                                            
                                            
                                            
  | 
                                    
| Features | 
                                            
                                            
                                             
                                                Wall build in  
                                        Pole fastening  | 
                                    
| 10.10 Temperature rise | 
                                            
                                            
                                             
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             
                                         | 
                                    
| 10.11 Short-circuit rating | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.12 Electromagnetic compatibility | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.13 Mechanical function | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.2 Corrosion resistance | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.5 Lifting | 
                                            
                                            
                                             
                                                Does not apply to enclosures without lifting aids.
                                             
                                         | 
                                    
| 10.2.6 Mechanical impact | 
                                            
                                            
                                             
                                                IK10
                                             
                                         | 
                                    
| 10.2.7 Inscriptions | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.3 Degree of protection of assemblies | 
                                            
                                            
                                             
                                                IP66
                                             
                                         | 
                                    
| 10.4 Clearances and creepage distances | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.5 Protection against electric shock | 
                                            
                                            
                                             
                                                < 0.1 Ω; meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.6 Incorporation of switching devices and components | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.7 Internal electrical circuits and connections | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.8 Connections for external conductors | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.2 Power-frequency electric strength | 
                                            
                                            
                                             
                                                Ui = 1000 V AC
                                             
                                         | 
                                    
| 10.9.3 Impulse withstand voltage | 
                                            
                                            
                                             
                                                Does not apply to basic enclosures as defined in EN 62208.
                                             
                                         | 
                                    
| 10.9.4 Testing of enclosures made of insulating material | 
                                            
                                            
                                             
                                                Does not apply to metal enclosures.
                                             
                                         | 
                                    
| Fitted with: | 
                                            
                                            
                                             
                                                Mounting plate  
                                        Including M6 threaded welded studs for earth conductor connections in the door: Cover Door  | 
                                    
| Surface finishing | 
                                            
                                            
                                             
                                                Gloss  
                                        Semi-textured Structured powder spray polyester based paint finish Powder coating  | 
                                    
| Climatic proofing | 
                                            
                                            
                                             
                                                Damp heat, constant, to IEC 60068-2-78; Damp heat, cyclical, to IEC 60068-2-30
                                             
                                         | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                IP66  
                                        IP23 (with ventilating plates) 12 (NEMA) IEC: IP66, indoor; UL/CSA Types 1, 12, indoor only. IK10 (impact resistance) IK10  | 
                                    
| Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) | 
                                            
                                            
                                             
                                                120 W
                                             
                                         | 
                                    
| Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890) | 
                                            
                                            
                                             
                                                108 W
                                             
                                         | 
                                    
| Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890) | 
                                            
                                            
                                             
                                                113 W
                                             
                                         | 
                                    
| Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) | 
                                            
                                            
                                             
                                                212 W
                                             
                                         | 
                                    
| Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890) | 
                                            
                                            
                                             
                                                196 W
                                             
                                         | 
                                    
| Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890) | 
                                            
                                            
                                             
                                                203 W
                                             
                                         | 
                                    
| Material quality | 
                                            
                                            
                                             
                                                Other
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Gray  
                                        Light gray (RAL 7035)  | 
                                    
| Cover/door type | 
                                            
                                            
                                             
                                                Standard closure 3 mm double-ward key (door interlock)  
                                        Door hinges on the right, can be converted by user Closed  | 
                                    
| Permissible load of the mounting plate according to IEC 62208 - max | 
                                            
                                            
                                             
                                                3000 N
                                             
                                         | 
                                    
| Number of hinges | 
                                            
                                            
                                             
                                                3
                                             
                                         | 
                                    
| Number of locks | 
                                            
                                            
                                             
                                                2
                                             
                                         | 
                                    
| RAL-number | 
                                            
                                            
                                             
                                                7035
                                             
                                         | 
                                    
| Thickness of mounting plate | 
                                            
                                            
                                             
                                                3 mm
                                             
                                         | 
                                    
| Weight of mounted components - max | 
                                            
                                            
                                             
                                                390 kg
                                             
                                         | 
                                    
| Ambient operating temperature details | 
                                            
                                            
                                             
                                                -25 °C - 40 °C
                                             
                                         | 
                                    
| Design type | 
                                            
                                            
                                             
                                                Canted and seam welded, including two M6 threaded bolts for earth conductor connections inside the enclosure.
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Steel  
                                        Steel plate  | 
                                    
| Mounting method | 
                                            
                                            
                                             
                                                9 mm drilling dimensions for wall mounting (Back plate)  
                                        Wall fastening Intermediate mounting  | 
                                    
| Functions | 
                                            
                                            
                                             
                                                Floor standing enclosure
                                             
                                         | 
                                    
| Installation type | 
                                            
                                            
                                             
                                                Floor standing wall model
                                             
                                         | 
                                    
| Cover/door angle | 
                                            
                                            
                                             
                                                120° door opening angle
                                             
                                         | 
                                    
| Cover/door profile | 
                                            
                                            
                                             
                                                2 door profiles
                                             
                                         | 
                                    
| Installation site | 
                                            
                                            
                                             
                                                Indoor installation
                                             
                                         | 
                                    
| Flange plate dimensions | 
                                            
                                            
                                             
                                                173 mm x 932 mm
                                             
                                         | 
                                    
| Surface treatment | 
                                            
                                            
                                             
                                                Structured powder spray polyester based paint finish
                                             
                                         | 
                                    
| Heat diss. wall mount individual encl. top | 
                                            
                                            
                                             
                                                120 W
                                             
                                         | 
                                    
| Heat diss. wall mount middle encl. top | 
                                            
                                            
                                             
                                                108 W
                                             
                                         | 
                                    
| Heat diss. wall mount starting encl. top | 
                                            
                                            
                                             
                                                113 W
                                             
                                         | 
                                    
| Load capacity (door) | 
                                            
                                            
                                             
                                                40 kg
                                             
                                         | 
                                    
| Material thickness (body) | 
                                            
                                            
                                             
                                                1.5 mm
                                             
                                         | 
                                    
| Material thickness (bottom plate) | 
                                            
                                            
                                             
                                                2 mm
                                             
                                         | 
                                    
| Material thickness (door) | 
                                            
                                            
                                             
                                                2 mm
                                             
                                         | 
                                    
| Mounting plate height | 
                                            
                                            
                                             
                                                770 mm
                                             
                                         | 
                                    
| Mounting plate width | 
                                            
                                            
                                             
                                                950 mm
                                             
                                         | 
                                    
| Number of covers/doors | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Number of F3A flanges | 
                                            
                                            
                                             
                                                3
                                             
                                         | 
                                    
| Load capacity (mounting plate) | 
                                            
                                            
                                             
                                                500 kg payload, when brackets fitted in all four enclosure corners (vertically or horizontally) and the weights are symmetrically distributed within the enclosure.  
                                        350 kg  | 
                                    
| Suitable for | 
                                            
                                            
                                             
                                                Metrical mounting
                                             
                                         | 
                                    
| Mounting plate material | 
                                            
                                            
                                             
                                                Sheet steel, hot-galvanized
                                             
                                         | 
                                    
| Permissible load of the enclosure according to IEC 62208 - max | 
                                            
                                            
                                             
                                                3250 N
                                             
                                         | 
                                    
| Permissible load of the door(s) according to IEC 62208 - max | 
                                            
                                            
                                             
                                                250 N
                                             
                                         | 
                                    
| Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890 | 
                                            
                                            
                                             
                                                120 W
                                             
                                         | 
                                    
| Number of connector holes | 
                                            
                                            
                                             
                                                0
                                             
                                         |