Download document () of 20

112342
Model code: BPZ-MT-1200/450-5-A

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter Trough assembled with meter plates HxW=450x1200mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
112342
EAN
4015081119028
Product Length/Depth
70 mm
Product Height
470 mm
Product Width
1110 mm
Product Weight
5 kg
Compliances
RoHS conform
Model Code
BPZ-MT-1200/450-5-A

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
450 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1200 mm
Suitable for height
450 mm
Suitable for width
1200 mm
Material
Metal
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification