Download document () of 20

112917
Model code: AFP-6-CS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Bottom plate, for width = 600mm, 2 flange apertures F3A

General specifications

Product Name
Eaton xEffect CS bottom plate
Catalog Number
112917
EAN
4015081124558
Product Length/Depth
175 mm
Product Height
5 mm
Product Width
600 mm
Product Weight
0.06 kg
Compliances
RoHS conform
Model Code
AFP-6-CS

Product specifications

Used with
Enclosure width = 600 mm
Special features
  • For flange F3A
  • With foamed gasket
Type
Accessory CS
Accessory/spare part type
Bottom plate
Surface finishing
Semi-textured
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP66 (if used properly with F3A-… flanges)
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
1200 mm
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
600 mm
Material
Steel plate
Metal
Model
Floor plate
Flange apertures
2
Functions
Usable as a roof plate by turning the enclosure through 180°
Not suitable for enclosure CS-…/150

Export product specification