Reset
Eaton Moeller series NZM - Molded Case Circuit Breaker. Circuit-breaker, 3p, 320A, withdrawable unit, NZMN3-S320-AVE
| Product Name | 
                                                Eaton Moeller series NZM molded case circuit breaker magnetic
                                             | 
| Catalog Number | 
                                                113524
                                             | 
| EAN | 
                                                4015081130498
                                             | 
| Product Length/Depth | 
                                                346 mm
                                             | 
| Product Height | 
                                                260 mm
                                             | 
| Product Width | 
                                                185 mm
                                             | 
| Product Weight | 
                                                10 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Certifications | 
                                                IEC  IEC/EN 60947 | 
| Model Code | 
                                                NZMN3-S320-AVE
                                             | 
| Amperage Rating | 
                                                320 A
                                             | 
| Voltage rating | 
                                                690 V - 690 V
                                             | 
| Circuit breaker frame type | 
                                                NZM3
                                             | 
| Accessories required | 
                                                NZM3-XAVS
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| Pollution degree | 
                                                3
                                             | 
| Lifespan, mechanical | 
                                                15000 operations
                                             | 
| Utilization category | 
                                                A (IEC/EN 60947-2)
                                             | 
| Mounting Method | 
                                                Withdrawable  Built-in device slide-in technique (withdrawable) | 
| Climatic proofing | 
                                                Damp heat, constant, to IEC 60068-2-78  Damp heat, cyclic, to IEC 60068-2-30 | 
| Equipment heat dissipation, current-dependent | 
                                                78.64 W
                                             | 
| Isolation | 
                                                500 V AC (between auxiliary contacts and main contacts)  300 V AC (between the auxiliary contacts) | 
| Ambient operating temperature - max | 
                                                70 °C
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Ambient storage temperature - max | 
                                                70 °C
                                             | 
| Ambient storage temperature - min | 
                                                40 °C
                                             | 
| Protection against direct contact | 
                                                Finger and back-of-hand proof to VDE 0106 part 100
                                             | 
| Rated insulation voltage (Ui) | 
                                                1000 V
                                             | 
| Rated operating power at AC-3, 230 V | 
                                                90 kW
                                             | 
| Rated operating power at AC-3, 400 V | 
                                                160 kW
                                             | 
| Switch off technique | 
                                                Magnetic
                                             | 
| Degree of protection | 
                                                IP20  IP20 (basic degree of protection, in the operating controls area) | 
| Direction of incoming supply | 
                                                As required
                                             | 
| Electrical connection type of main circuit | 
                                                Screw connection
                                             | 
| Overvoltage category | 
                                                III
                                             | 
| Rated operational current | 
                                                279 A (400 V AC-3)
                                             | 
| Degree of protection (IP), front side | 
                                                IP66 (with door coupling rotary handle)  IP40 (with insulating surround) | 
| Degree of protection (terminations) | 
                                                IP10 (tunnel terminal)  IP00 (terminations, phase isolator and strip terminal) | 
| Number of poles | 
                                                Three-pole
                                             | 
| Terminal capacity (copper strip) | 
                                                Min. 6 segments of 16 mm x 0.8 mm at rear-side connection (punched)  Max. 10 segments of 24 mm x 1 mm + 5 segments of 24 mm x 1 mm at box terminal Max. 10 segments of 32 mm x 1 mm + 5 segments of 32 mm x 1 mm at rear-side connection (punched) Min. 6 segments of 16 mm x 0.8 mm at box terminal 10 segments of 50 mm x 1 mm (2x) at rear-side width extension Max. 8 segments of 24 mm x 1 mm (2x) at box terminal | 
| Lifespan, electrical | 
                                                2000 operations at 400 V AC-3  3000 operations at 690 V AC-1 5000 operations at 415 V AC-1 2000 operations at 415 V AC-3 5000 operations at 400 V AC-1 2000 operations at 690 V AC-3 | 
| Functions | 
                                                Short-circuit protection
                                             | 
| Type | 
                                                Circuit breaker
                                             | 
| Special features | 
 | 
| Application | 
                                                Use in unearthed supply systems at 690 V
                                             | 
| Shock resistance | 
                                                20 g (half-sinusoidal shock 20 ms)
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                320 A
                                             | 
| Rated short-time withstand current (t = 0.3 s) | 
                                                3.3 kA
                                             | 
| Rated short-time withstand current (t = 1 s) | 
                                                3.3 kA
                                             | 
| Short-circuit release non-delayed setting - max | 
                                                4480 A
                                             | 
| Short-circuit release non-delayed setting - min | 
                                                2560 A
                                             | 
| Handle type | 
                                                Rocker lever
                                             | 
| Instantaneous current setting (Ii) - max | 
                                                14 A
                                             | 
| Instantaneous current setting (Ii) - min | 
                                                8 A
                                             | 
| Number of operations per hour - max | 
                                                60
                                             | 
| Overload current setting (Ir) - max | 
                                                0 A
                                             | 
| Overload current setting (Ir) - min | 
                                                0 A
                                             | 
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz | 
                                                85 kA
                                             | 
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz | 
                                                35 kA
                                             | 
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz | 
                                                35 kA
                                             | 
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 525 V, 50/60 Hz | 
                                                13 kA
                                             | 
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 690 V, 50/60 Hz | 
                                                5 kA
                                             | 
| Standard terminals | 
                                                Screw terminal
                                             | 
| Optional terminals | 
                                                Box terminal. Connection on rear. Tunnel terminal
                                             | 
| Release system | 
                                                Thermomagnetic release
                                             | 
| Short-circuit total breaktime | 
                                                < 10 ms
                                             | 
| Terminal capacity (aluminum solid conductor/cable) | 
                                                16 mm² (1x) at tunnel terminal
                                             | 
| Terminal capacity (aluminum stranded conductor/cable) | 
                                                50 mm² - 240 mm² (2x) at 2-hole tunnel terminal  25 mm² - 185 mm² (1x) at tunnel terminal 50 mm² - 240 mm² (1x) at 2-hole tunnel terminal | 
| Terminal capacity (control cable) | 
                                                0.75 mm² - 1.5 mm² (2x)  0.75 mm² - 2.5 mm² (1x) | 
| Terminal capacity (copper busbar) | 
                                                Max. 30 mm x 10 mm + 30 mm x 5 mm direct at switch rear-side connection  Max. 10 mm x 50 mm (2x) at rear-side width extension Min. 20 mm x 5 mm direct at switch rear-side connection M10 at rear-side screw connection | 
| Terminal capacity (copper solid conductor/cable) | 
                                                16 mm² (2x) direct at switch rear-side connection  300 mm² (2x) at rear-side width extension 16 mm² (2x) at box terminal 16 mm² (1x) direct at switch rear-side connection 16 mm² (1x) at tunnel terminal | 
| Terminal capacity (copper stranded conductor/cable) | 
                                                35 mm² - 240 mm² (1x) at box terminal  16 mm² - 185 mm² (1x) at 1-hole tunnel terminal 25 mm² - 240 mm² (2x) direct at switch rear-side connection 25 mm² - 120 mm² (2x) at box terminal 25 mm² - 240 mm² (1x) direct at switch rear-side connection | 
| Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 400/415 V, 50/60 Hz | 
                                                35 kA
                                             | 
| Rated short-circuit making capacity Icm at 400/415 V, 50/60 Hz | 
                                                105 kA
                                             | 
| Rated short-circuit making capacity Icm at 440 V, 50/60 Hz | 
                                                74 kA
                                             | 
| Rated short-circuit making capacity Icm at 525 V, 50/60 Hz | 
                                                53 kA
                                             | 
| Rated short-circuit making capacity Icm at 690 V, 50/60 Hz | 
                                                40 kA
                                             | 
| Rated short-circuit making capacity Icm at 240 V, 50/60 Hz | 
                                                187 kA
                                             | 
| Rated impulse withstand voltage (Uimp) at auxiliary contacts | 
                                                6000 V
                                             | 
| Rated impulse withstand voltage (Uimp) at main contacts | 
                                                8000 V
                                             |