Download document () of 20

115220
Model code: XVTL-BP-W-10/16

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Mounting frame for Profi+ service outgoers, fixed mounted design, HxW=1600x1000mm

General specifications

Product Name
Eaton xEffect xVtl mounting frame
Catalog Number
115220
EAN
4015081146208
Product Length/Depth
1550 mm
Product Height
90 mm
Product Width
150 mm
Product Weight
11.6 kg
Compliances
RoHS conform
Model Code
XVTL-BP-W-10/16

Product specifications

Accessory/spare part type
Adapter kit
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.