Download document () of 20

116690
Model code: BPZ-SH

Eaton xEnergy Basic LV systems Low voltage switchgear. Clip-down handle Softline short

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
116690
EAN
4015081164356
Product Length/Depth
60 mm
Product Height
140 mm
Product Width
40 mm
Product Weight
0.27 kg
Compliances
RoHS conform
Model Code
BPZ-SH

Product specifications

Type
Additional equipment
Handle type
Rotary lever
Closure type
None
Housing material
Plastic
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification