Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Moeller series NZM Earth-leakage circuit-breaker 0,03-5 A, 110AC
| Product Name | 
                                            
                                            
                                             
                                                Eaton Moeller series NZM Earth leakage relay
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                116963
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081167036
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                80 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                45 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                95 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.187 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                IEC  
                                        RoHS conform  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                IEC 1009  
                                        IEC 1008 IEC 755 IEC/EN 60947-2  | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                PFR-5-110AC
                                             
                                         | 
                                    
| Features | 
                                            
                                            
                                             
                                                1 integrated changeover contact (relay contact)  
                                        Sealable, setting buttons  | 
                                    
| 10.10 Temperature rise | 
                                            
                                            
                                             
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             
                                         | 
                                    
| 10.11 Short-circuit rating | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.12 Electromagnetic compatibility | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.13 Mechanical function | 
                                            
                                            
                                             
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             
                                         | 
                                    
| 10.2.2 Corrosion resistance | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.5 Lifting | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.6 Mechanical impact | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.7 Inscriptions | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.3 Degree of protection of assemblies | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.4 Clearances and creepage distances | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.5 Protection against electric shock | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.6 Incorporation of switching devices and components | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.7 Internal electrical circuits and connections | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.8 Connections for external conductors | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.2 Power-frequency electric strength | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.3 Impulse withstand voltage | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.4 Testing of enclosures made of insulating material | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| Frame | 
                                            
                                            
                                             
                                                45 mm  
                                        NZM1/2/3/4  | 
                                    
| Mounting Method | 
                                            
                                            
                                             
                                                Snap fixing, top-hat rail DIN 46277, IEC/EN 60715
                                             
                                         | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                50 °C
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -10 °C
                                             
                                         | 
                                    
| Current rating of relay contact | 
                                            
                                            
                                             
                                                6 A
                                             
                                         | 
                                    
| Device width | 
                                            
                                            
                                             
                                                85 mm
                                             
                                         | 
                                    
| Power consumption | 
                                            
                                            
                                             
                                                3 W
                                             
                                         | 
                                    
| Power on-delay time - max | 
                                            
                                            
                                             
                                                5000 ms
                                             
                                         | 
                                    
| Power on-delay time - min | 
                                            
                                            
                                             
                                                5000 ms
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at AC, 50 Hz - max | 
                                            
                                            
                                             
                                                132 V
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at AC, 50 Hz - min | 
                                            
                                            
                                             
                                                88 V
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at AC, 60 Hz - max | 
                                            
                                            
                                             
                                                132 V
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at AC, 60 Hz - min | 
                                            
                                            
                                             
                                                88 V
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at DC - max | 
                                            
                                            
                                             
                                                0 V
                                             
                                         | 
                                    
| Terminal protection | 
                                            
                                            
                                             
                                                Finger/back-of-hand proof to BGV A2, VDE 106 part 100
                                             
                                         | 
                                    
| Terminals (top and bottom) | 
                                            
                                            
                                             
                                                Box terminals
                                             
                                         | 
                                    
| Voltage rating of relay contact | 
                                            
                                            
                                             
                                                250 V AC / 100 V DC
                                             
                                         | 
                                    
| Delay time | 
                                            
                                            
                                             
                                                0.02, 0.1, 0.3, 0.5, 1, 3, 5 ms
                                             
                                         | 
                                    
| Functions | 
                                            
                                            
                                             
                                                Delay adjustable
                                             
                                         | 
                                    
| Terminal capacity (solid/flexible conductor) | 
                                            
                                            
                                             
                                                0.75 mm² - 2.5 mm² (2x) solid, 0.75 mm² - 1.5 mm² (2x) flexible/with ferrules  
                                        0.75 mm² - 1.5 mm² (2x) with ferrules  | 
                                    
| Type | 
                                            
                                            
                                             
                                                Accessory
Residual current relays
Voltage release
                                             
                                         | 
                                    
| Special features | 
                                            
                                            
                                             
                                                Adjustable fault current and delay time
Fault current early warning by flashing, red LED
Pulse-current sensitive
Integrated auxiliary contact (1 C/O)
Ring-type transformer must also be ordered
not UL/CSA approved
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at DC - min | 
                                            
                                            
                                             
                                                0 V
                                             
                                         | 
                                    
| Rated fault current - max | 
                                            
                                            
                                             
                                                5 A
                                             
                                         | 
                                    
| Rated fault current - min | 
                                            
                                            
                                             
                                                0.03 A
                                             
                                         | 
                                    
| Rated operating voltage (Ue) - max | 
                                            
                                            
                                             
                                                132 V
                                             
                                         | 
                                    
| Sensitivity type | 
                                            
                                            
                                             
                                                Pulse current sensitive, type A
                                             
                                         |