Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting set IEC Busbar support SASY for MSW application 4 poles WxH=1000x300mm
| Product Name | 
                                                Eaton xEnergy Basic other accessory
                                             | 
| Catalog Number | 
                                                120712
                                             | 
| EAN | 
                                                4015081185429
                                             | 
| Product Length/Depth | 
                                                50 mm
                                             | 
| Product Height | 
                                                305 mm
                                             | 
| Product Width | 
                                                925 mm
                                             | 
| Product Weight | 
                                                2.6 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                BPZ-BR/SASY/MSW/H-4/1000
                                             | 
| Used with | 
                                                SASY
                                             | 
| Fitted with: | 
                                                Cover
                                             | 
| Busbar position | 
                                                Center central
                                             | 
| Current rating - max | 
                                                400 A
                                             | 
| Busbar distance | 
                                                60 mm
                                             | 
| Busbar height | 
                                                30 mm
                                             | 
| Busbar thickness - max | 
                                                5 mm
                                             | 
| Suitable for width | 
                                                1000 mm
                                             | 
| Application | 
 | 
| Number of poles | 
                                                Four-pole
                                             | 
| Rated short-time withstand current (Icw) | 
                                                0 kA
                                             | 
| Color | 
                                                Light gray (RAL 7035)
                                             | 
| Mounting position | 
                                                Vertical  Horizontal | 
| Functions | 
                                                Additional equipment
                                             | 
| Mounting method | 
                                                Surface mounting  Floor standing distribution board Flush mounting | 
| Suitable for | 
                                                For single mounting
                                             |