Download document () of 20

121723
Model code: PKE-XTU-1,2

Eaton Moeller® series PKE Trip block, 0.3 - 1.2 A, Motor protection, Connection to SmartWire-DT: no, For use with: PKE12 basic device

General specifications

Product Name
Eaton Moeller® series PKE Trip block
Catalog Number
121723
EAN
4015081195336
Product Length/Depth
41.6 mm
Product Height
64.2 mm
Product Width
45 mm
Product Weight
0.09 kg
Compliances
CE Marked
Certifications
IEC 60947-4-1
CSA Std. C22.2 No. 14-10
UL 508
EN 60947-4-1
VDE
IEC/EN 60947
CSA
CSA Class No.: 3211-05
CSA-C22.2 No. 14-10
UL Category Control No.: NLRV
CE
UL File No.: E36332
CSA File No.: 165628
UL
IEC/EN 60947-4-1
VDE 0660
Catalog Notes
This is a product for Environment A (Industrial). In environment B (household) this device may cause undesirable radio interference. In this case the user may be obliged to take appropriate measures.
Model Code
PKE-XTU-1,2

Product specifications

Used with
PKE12 basic device
Features
Phase-failure sensitivity (according to IEC/EN 60947-4-1, VDE 0660 Part 102)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
60 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
1.2 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching capacity at AC-3 (up to 690 V)
1.2 A
Undelayed short-circuit release - max
18.6 A
Undelayed short-circuit release - min
4.65 A
Product category
Accessories
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Number of poles
Three-pole
Rated impulse withstand voltage (Uimp)
6000 V AC
Functions
Motor protection
Overload release
Motor protection for heavy starting duty
Altitude
Max. 2000 m
Voltage type
Self powered
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
40 °C
Equipment heat dissipation, current-dependent Pvid
0.3 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.1 W
Overload release current setting - max
1.2 A
Overload release current setting - min
0.3 A
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational current for specified heat dissipation (In)
1.2 A
Current flow times - min
Note: Going below the minimum current flow time can cause overheating of the load (motor).
500 (Class 5) AC-4 cycle operation, Main conducting paths
900 (Class 15) AC-4 cycle operation, Main conducting paths
1000 (Class 20) AC-4 cycle operation, Main conducting paths
For all combinations with an SWD activation, you need not adhere to the minimum current flow times and minimum cut-out periods.
700 (Class 10) AC-4 cycle operation, Main conducting paths
Degree of protection
Terminals: IP00
Device: IP20
Overvoltage category
III
Cut-out periods - min
≤ 500 ms, main conducting paths, AC-4 cycle operation
Shock resistance
25 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Protection type
Electronic release
Rated operational current (Ie)
1.2 A
Short-circuit release
± 20% tolerance, Trip blocks
Trip block fixed 15.5 x Ir
Delayed approx. 60 ms, Trip blocks
Short-circuit release function
Delayed
Temperature compensation
-5 - 40 °C to IEC/EN 60947, VDE 0660
-25 - 55 °C, Operating range
Number of auxiliary contacts (normally open contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Voltage type of supply voltage
AC
Number of auxiliary contacts (change-over contacts)
0
Voltage type of operating voltage
AC
Rated switch current
1.2 A
Supply voltage at AC, 50 Hz - min
690 V
Supply voltage at AC, 50 Hz - max
690 V
Supply voltage at AC, 60 Hz - min
690 V
Supply voltage at AC, 60 Hz - max
690 V
Operating voltage at AC, 50 Hz - min
690 V
Operating voltage at AC, 50 Hz - max
690 V
Operating voltage at AC, 60 Hz - min
690 V
Operating voltage at AC, 60 Hz - max
690 V
Operating voltage at DC - min
690 V
Operating voltage at DC - max
690 V

Export product specification