Download document () of 20

12FXLNJ80

Eaton Bussmann series medium voltage DIN fuse, 80 A, AC 12 kV, 3.5", 88 x 292 mm, fullrange, DIN

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12FXLNJ80
EAN
5027590116862
Product Length/Depth
38.6 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
3980 g
Compliances
DIN 43625
VDE 0670-4
Certifications
IEC60282-1

Product specifications

Amperage Rating
80 A
Fuse indicator
Non Indicating
Breaking capacity
50 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Full-range
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
No
Class
Class full-range
Fuse diameter
88 mm
Construction size
88 x 292 mm
Voltage rating
12 kV
Type
Fuse
Application
Primary side transformer protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.