Download document () of 20

1314108
Model code: DCM-40/4-SK+HC

Eaton DCM Switch-disconnector, DCM, 40 A, 4 pole, Stop Function optional, Without rotary handle and drive shaft, Horizontal Connection

General specifications

Product Name
Eaton DCM Switch-disconnector
Catalog Number
1314108
EAN
8711426492080
Product Length/Depth
150 mm
Product Height
80 mm
Product Width
90 mm
Product Weight
0.285 kg
Certifications
RoHS
IEC/EN 60947
Lloyds
CE
VDE 0660
IEC/EN 60947-3
IEC/EN 60204
KEMA
EAC
Model Code
DCM-40/4-SK+HC

Product specifications

Product Category
  • Main switch
  • Switch-disconnector
Actuator color
Other
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Rated impulse withstand voltage (Uimp)
6000 V
Rated permanent current at AC-21, 400 V
40 A
Rated permanent current at AC-23, 400 V
40 A
Rated uninterrupted current (Iu)
40 A
Static heat dissipation, non-current-dependent Pvs
0 W
Stripping length (main cable)
14 mm
Switching power at 400 V
20 kW
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
1 kA, Contacts, 1 second
1 kA
Electrical connection type of main circuit
Screw connection
Mounting position
As required
Actuator type
Other
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-30 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
3 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Rated conditional short-circuit current (Iq)
50 kA
Overvoltage category
III
Breaking current
7 kA
Degree of protection (front side)
IP20
Number of poles
Four-pole
Connection type
Horizontal
Mounting method
Surface mounting
Degree of protection
NEMA Other
Suitable for
Distribution board installation
Ground mounting
Functions
Optional Stop Function
Number of switches
1
Lifespan, mechanical
10,000 Operations
Let-through energy
Max. 12 kA²s
Terminal capacity
1.5 - 25 mm², flexible
2.5 - 16 mm², solid
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Number of auxiliary contacts (normally open contacts)
0
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
320 A
Rated insulation voltage (Ui)
690 V
Rated operating voltage (Ue) - max
415 V
Rated operating voltage (Ue) - min
415 V
Rated operational voltage (Ue) at AC - max
415 V
Rated operational current (Ie) at AC-21, 400 V, 415 V
40 A
Rated short-circuit making capacity (Icm)
2.2 kAeff
Short-circuit protection rating
50, Fuse, Contacts
Rated operational current (Ie) at AC-22, 380 V, 400 V, 415 V
40 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
40 A
Rated operational current for specified heat dissipation (In)
40 A
Rated operational power at AC-23A, 400 V, 50 Hz
20 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
0 kW
Tightening torque
3 Nm, Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Housing material
Plastic

Export product specification