Download document () of 20

1320204
Model code: QSA40N0-A3/3+P

Eaton Moeller® series QSA Switch-disconnector-fuse, 3p+N, 40A, BS, size 0

General specifications

Product Name
Eaton QSA Fuse switch-disconnector
Catalog Number
1320204
EAN
8711426370289
Product Length/Depth
200 mm
Product Height
200 mm
Product Width
170 mm
Product Weight
1.2 kg
Certifications
CE
Model Code
QSA40N0-A3/3+P

Product specifications

Rated operational power at AC-23A, 400 V, 50 Hz
22 kW
Rated permanent current (Iu)
40 A
Rated uninterrupted current (Iu)
40 A
Conditioned rated short-circuit current Iq
50 kA
Number of poles
Four-pole
Rated operation power at AC-23, 400 V
22 kW
Electrical connection type of main circuit
Bolt connection
Actuator position
Front side
Actuator type
Without actuator
Suitable for
Ground mounting
Front mounting
Suitable for fuses
Shape A2/A3
Cable entry type
Top/bottom
Degree of protection (front side)
IP00
Rated operating voltage (Ue) at AC - max
690 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.