Eaton Moeller® series M22 Mushroom actuator, RMQ-Titan, Mushroom, momentary, 1 NO, green, inscribed, Blister pack for hanging
Product Name |
Eaton Moeller® series M22 Mushroom actuator
|
Catalog Number |
132622
|
EAN |
4015081295678
|
Product Length/Depth |
40 mm
|
Product Height |
210 mm
|
Product Width |
130 mm
|
Product Weight |
0.03 kg
|
Compliances |
CE
|
Model Code |
M22-DP-G-X1-K10-BVP
|
Actuator color |
Green
|
Actuator function |
Spring-return
|
Fitted with: |
Front ring
|
Diameter cap |
36.5 mm
|
Opening diameter |
22.5 mm
|
Opening height |
0 mm
|
Bezel color |
Titanium
|
Bezel material |
Plastic
|
Degree of protection |
IP67
NEMA 4X, 13 |
Front element type |
Flat
|
Lens type |
Round
|
Width opening |
0 mm
|
Supply voltage lamp |
0 V
|
Unlocking method |
None
|