Download document () of 20

134934
Model code: DS7-342SX041N0-N

Eaton DS7 Soft starter, 41 A, 200 - 480 V AC, Us= 110 - 230 V AC, Frame size FS3

General specifications

Product Name
Eaton DS7 Soft starter
Catalog Number
134934
EAN
4015081317493
Product Length/Depth
139 mm
Product Height
175 mm
Product Width
93 mm
Product Weight
1.8 kg
Certifications
UL File No.: E251034
CSA File No.: 2511305
GB 14048.6
IEC/EN 60947-4-2
CSA-C22.2 No 0-M91
UL
CE
C-Tick
CSA22.2-14
CSA-C22.2 No 14-05
UL 508
CSA
UkrSEPRO
CSA Class No.: 321106
Model Code
DS7-342SX041N0-N

Product specifications

Control voltage
110/230 Vac control
Phase
Three-phase
Special features
Internal bypass
Type
Soft starter for three-phase loads
Voltage rating
110/230 V
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Internal bypass contacts
Internal bypass
Pollution degree
2
Class
Other
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Frame size
FS3
Altitude
Above 1000 m with 1 % derating per 100 m
Max. 2000 m
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-25 °C
Assigned motor power at 200/208 V, 60 Hz, 3-phase
10 HP
Assigned motor power at 220/230 V, 60 Hz, 3-phase
15 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
30 HP
Equipment heat dissipation, current-dependent Pvid
7 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Mains voltage - max
480 V
Mains voltage - min
200 V
Series
Generation 7
Output voltage
250 V AC (relay outputs)
Number of outputs
2 Relay Outputs (TOR, Ready)
Screwdriver size
0.6 x 3.5 mm, Terminal screws, Control circuit cables
PZ2, 1 x 6 mm, Terminal screw, Standard screwdriver
Voltage type
AC
Rated operational voltage (Ue) - min
230 V
Rated power three-phase motor, inline, at 230 V
11 kW
Rated power three-phase motor, inline, at 400 V
22 kW
Rated power three-phase motor, inside delta, at 230 V
0 kW
Rated power three-phase motor, inside delta, at 400 V
0 kW
Static heat dissipation, non-current-dependent Pvs
7 W
Voltage rating - max
480 V
Application
  • 1-phase motors: No
  • 3-phase motors: Yes
  • Soft starting of three-phase asynchronous motors
Protection
Finger and back-of-hand proof, Protection against direct contact
Mounting position
Vertical
Input current
4 mA (at 230 V AC, Digital inputs)
Drop-out voltage
AC operated: 0 - 15 V, AC operated
Overvoltage category
II
Degree of protection
IP20
NEMA 1
Current consumption
0,6 A/50 ms, Control circuit, Regulator supply at peak performance (close bypass) at 24 V DC
1.6 mA, Control circuit, Digital inputs, External 24 V
50 mA, Control circuit, Regulator supply
Functions
Soft start function
Suppression of closing transients
Min. ramp time 1 s - fast switching (semiconductor contactor)
Suppression of DC components for motors
Potential isolation between power and control sections
Single direction
Delay time
0 - 30 s, Soft start function, Ramp times
Overload cycle
AC-53a: 3 - 5: 75 - 10
Drop-out time
350 ms, Control circuit, Digital Inputs, AC operated
Pick-up voltage
108 - 253 V AC
Radio interference class
Class A (EN 55011)
Pick-up time
250 ms at AC
Rated control voltage (Uc)
110 - 230 V AC (-15 %/+10 %)
110 - 230 V AC
Supply frequency
50/60 Hz, fLN, Main circuit
Terminal capacity (stranded)
1 x (0.5 - 1.5) mm², Control circuit cables
2 x (6 - 25) mm², Main cables
2 x (0.5 - 1.0) mm², Control circuit cables
1 x (25 - 70) mm², Main cables
Terminal capacity (copper band)
9 x 9 x 0.8 mm, Main cables
2 x 9 x 0.8 mm, Main cables
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
230 V
Rated control supply voltage (Us) at AC, 60 Hz - min
110 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated operational current (Ie) at AC-11
1 A
Rated operational current (Ie) at AC-53
41 A
Rated operational current for specified heat dissipation (In)
41 A
Rated operational power at 220/230 V, 50 Hz
11 kW
Rated operational power at 400 V, 50 Hz
22 kW
Rated operational voltage (Ue) - max
480 V
Vibration resistance
2M2 to EN 60721-3-2
Ramp/run-up time
1 - 30 s
Shock resistance
8 g, 11 ms, Mechanical
Suitable for
Branch circuits, (UL/CSA)
Tightening torque
0.4 Nm, Screw terminals, Control circuit cables
9 Nm (> 10 mm²)
6 Nm (≤ 10 mm²)
Short-circuit protection rating
3 x 170M3013, Type „2“ coordination (additional with the fuses for coordination type „1“), Main conducting paths
NZMN1-M50/PKZM4-49, Type “1” coordination, Main conducting paths
Start voltage
Min. 30 %, Soft start function, Start voltage = turn-off voltage
Max. 100 %, Soft start function, Start voltage = turn-off voltage
Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm², Control circuit cables
2 x (0.5 - 0.75) mm², Control circuit cables
Terminal capacity (solid)
1 x (25 - 70) mm², Main cables
2 x (6 - 25) mm², Main cables
1 x (0.5 - 2.5) mm², Control circuit cables
2 x (0.5 - 1.0) mm², Control circuit cables
Terminal capacity (solid/stranded AWG)
2 x (21 - 18), Control circuit cables
1 x (12 - 2/0), Main cables
1 x (21 - 14), Control circuit cables

Export product specification