Download document () of 20

135989
Model code: E57-30LE22-B1D

Eaton Moeller® series E57 Proximity switch, E57 Premium+ Series, 1 NC, 3-wire, 6 - 48 V DC, M30 x 1 mm, Sn= 22 mm, Semi-shielded, PNP, Stainless steel, Plug-in connection M12 x 1

General specifications

Product Name
Eaton Moeller® series E57 Proximity switch
Catalog Number
135989
EAN
4015081327829
Product Length/Depth
152.4 mm
Product Height
50.8 mm
Product Width
127 mm
Product Weight
0.09 kg
Certifications
CSA File No.: none
CSA Class No.: none
IEC/EN 60947-5-2
None
Model Code
E57-30LE22-B1D

Product specifications

Type
Inductive sensor
Electric connection type
Plug-in connection
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
30 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally closed contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
10 A
Output current at protected output - max
0 mA
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Voltage type
DC
Mounting method
Semi-shielded mounting
Material
Stainless steel
Connection type
3-wire
Plug-in connection M12 x 1
Installation type
Not flat
Degree of protection
IP67
NEMA 4X, 6, 13
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Breaker contact
Load current
Max. 500 mA (Ie, at 6 - 30 V DC)
Residual current
0.1 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
300 Hz
Voltage rating - max
48 V
Width sensor
0 mm
Product category
E57 Premium+ Series
Switching output type
PNP
Temperature drift of sn
10 %
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
48 V
Rated control supply voltage (Us) at DC - min
6 V
Rated switching distance (Sn) - max
22 mm
Repeatability
3 %
Sensor height
0 mm
Sensor length
70.6 mm
Supply voltage - max
48 V
Supply voltage - min
6 V
Switching hysteresis of Sn
15 %
Voltage drop (Ud)
2.5 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.