Download document () of 20

1361-CSA

Eaton Adjustable keeper plate for electromagnetic door release units - black - 60mm diameter

General specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
1361-CSA
EAN
8714112069900
Product Length/Depth
48 mm
Product Height
65 mm
Product Width
65 mm
Product Weight
0.21 kg
Certifications
CE marking

Product specifications

Type of accessory/spare part
Other
Material
Other
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Suitable for wall mounting
No
Suitable for ceiling mounting
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.