Download document () of 20

138737
Model code: DOOR-RET-CS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Door retainer, for CS enclosure

General specifications

Product Name
Eaton xEffect CS fixing bracket
Catalog Number
138737
EAN
4015081355174
Product Length/Depth
13 mm
Product Height
17 mm
Product Width
20 mm
Product Weight
0.25 kg
Compliances
RoHS conform
Model Code
DOOR-RET-CS

Product specifications

Used with
All CS… wall mounting enclosures
Accessory CS
Accessory interior fitting
Special features
Including fixing sundries
Type
Accessory CS Accessory interior fitting
Accessory/spare part type
Door retainer
Surface finishing
Galvanized
Application
For retaining the door in a defined position
Material
Steel plate
Metal
Model
Door detent

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.