Download document () of 20
Discontinued

140060
Model code: XN-2DO-24VDC-0.5A-N

Eaton XN Digital output module XI/ON, 24 V DC, 2DO, 0.5A, negative switching

General specifications

Product Name
Eaton XN Output module
Catalog Number
140060
EAN
7640130120204
Product Length/Depth
55.4 mm
Product Height
74.1 mm
Product Width
12.6 mm
Product Weight
0.039 kg
Certifications
UL 508
UL report applies to both US and Canada
CSA-C22.2 No. 142
IEC/EN 61000-6-2
IEC/EN 61131-2
UL File No.: E205091
UL Recognized
Certified by UL for use in Canada
CSA Class No.: 2252-01, 2252-81
IEC/EN 61000-6-4
UL Category Control No.: NRAQ, NRAQ7
CE
cULus
IEC/EN 6113-2
Model Code
XN-2DO-24VDC-0.5A-N

Product specifications

Used with
XN-S4T-SBCS
XN-S3S-SBC
XN-S3T-SBC
XN-S4S-SBCS
Type
XI/ON I/O module
Features
Fieldbus connection over separate bus coupler possible
Air discharge
According to EN 61100-4-2
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw-/spring clamp connection
Fitted with:
Connectable sensors for lamp loads
Connectable sensors for resistive loads
Connectable sensors for inductive loads
Number of inputs (digital)
0
Operating frequency
< 2 at inductive load
Burst impulse
According to IEC/EN 61000-4-4
Number of channels
2
Explosion safety category for dust
None
Environmental conditions
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Output voltage
< GND low level + 1 V DC (High level)
Explosion safety category for gas
None
Output current
< 0.6 A (high level, permissible range)
0.5 A
1 A, Module total current, Digital outputs
Mounting method
Rail mounting possible
Current consumption
20 mA, from supply terminal
32 mA, from module bus, Analog input modules
Voltage type
DC
Output
2 Digital Outputs (24 V DC, 0.5 A)
Input voltage
Max. GND +1 V (Digital inputs, high level)
Contact discharge
According to EN 61100-4-2
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current at signal 1
0 mA
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Surge rating
According to IEC/EN 61000-4-5 Level 4
Emitted interference
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
Potential isolation
Through optocoupler: yes
Power loss
1 W
Electromagnetic fields
According to IEC EN 61100-4-2
Radiated RFI
IEC/EN 61100-4-6
Load resistance
≥ 48 Ω
1.2 h (inductive load)
Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Protocol
Other bus systems
Number of outputs (digital)
2
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)
Data transmission type
Transistor
Rated operational voltage
24 V DC (supply terminal)
Short-circuit release
Automatic, Ii, Reset after short-circuit rectified, Digital outputs
Degree of protection
IP20
Delay time
100 µs, Digital outputs, Delay on signal change and resistive load, from Low to High signal
100 µs, Digital outputs, Delay on signal change and resistive load, from High to Low signal
Vibration resistance
According to IEC/EN 60068-2-6
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
Continuous according to IEC/EN 60068-2-29
Short-circuit protection
Protected, Short-circuit rating, Digital outputs
Lamp load
≤ 12 W (at RLL)
Functions
Diagnosis function
Negative switching
Short-circuit protection, outputs available
Suitable for
Base modules with C-connection: 2-wire/3-wire
Base modules with C-connection: 4-wire
Number of bytes
2 diagnostic bytes
Switching frequency
2 Hz
100 Hz, with resistive load RLO < 1 kΩ, Digital outputs
10 Hz, with lamp load, Digital outputs
System accessory
Yes
Utilization factor
100 %
Voltage dips
According to EN 61131-2 (Voltage fluctuations/voltage dips)
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Permitted voltage at input - max
0 V
Permitted voltage at input - min
0 V
Permitted voltage at output - max
30 V
Permitted voltage at output - min
0 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
18 VDC
Time delay at signal exchange - max
0.1 ms
Time delay at signal exchange - min
0.08 ms
Product category
XN Slice module

Export product specification