Download document () of 20

142417
Model code: PKE-XRH

Eaton Moeller® series PKE Door coupling handle, red yellow, for PKE

General specifications

Product Name
Eaton Moeller® series PKE Door coupling handle
Catalog Number
142417
EAN
4015081391431
Product Length/Depth
235 mm
Product Height
66 mm
Product Width
64 mm
Product Weight
0.16 kg
Certifications
UL File No.: E36332
CSA File No.: 165628
UL
UL Category Control No.: NLRV
UL 508
CE
CSA
CSA-C22.2 No. 14
CSA Class No.: 3211-05
IEC/EN 60947-4-1
Catalog Notes
Cannot be used in combination with VHI20-PKZ0.
Model Code
PKE-XRH

Product specifications

Used with
PKE-XRH
Product Category
Accessories
Suitable as
Main switch with Emergency-Stop function, to EN 60204
Features
Lockable
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Axis extension
Door interlock
ON/OFF switch position and “+” (tripped), lockable
3 padlocks, 4 - 8 mm hasp thickness
Color
Red
Yellow
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Degree of protection
IP65
NEMA 4X, 12

Export product specification