Download document () of 20

143227
Model code: XSPBU13508

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, galvanized, for WxD=1350x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143227
EAN
4015081398911
Product Length/Depth
1260 mm
Product Height
6 mm
Product Width
675 mm
Product Weight
20.4 kg
Compliances
RoHS conform
Model Code
XSPBU13508

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1350 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.