Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate for F3A flanges, for WxD = 1350 x 500mm, IP55, grey
| Product Name | 
                                            
                                            
                                             
                                                Eaton xEnergy Light LV systems LV switchgear
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                143414
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081400782
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                1260 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                15 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                385 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                8.8 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                XLST5F1355
                                             
                                         | 
                                    
| Fitted with: | 
                                            
                                            
                                             
                                                Cable entry
                                             
                                         | 
                                    
| Surface finishing | 
                                            
                                            
                                             
                                                Powder coating
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Gray
                                             
                                         | 
                                    
| RAL-number | 
                                            
                                            
                                             
                                                7035
                                             
                                         | 
                                    
| Suitable for enclosure building length/depth | 
                                            
                                            
                                             
                                                500 mm
                                             
                                         | 
                                    
| Suitable for enclosure building width | 
                                            
                                            
                                             
                                                1350 mm
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Steel
                                             
                                         | 
                                    
| Suitable for | 
                                            
                                            
                                             
                                                Bottom planking  
                                        Roof planking  |