Download document () of 20
To be discontinued

143820
Model code: XVTL-TE500

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Depth fitting kit, for D=500mm

General specifications

Product Name
Eaton xEffect xVtl mounting kit
Catalog Number
143820
EAN
4015081403547
Product Length/Depth
366 mm
Product Height
64 mm
Product Width
78 mm
Product Weight
0.966 kg
Compliances
RoHS conform
Model Code
XVTL-TE500

Product specifications

Number of height units
0
Profile height (busbar)
16 mm
Surface finishing
Galvanized
Material
Steel
Model
Metric
Mounting method
Screw mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.