Eaton xEnergy Basic LV systems Low voltage switchgear. NH fuse switch disconnectors mounting unit size 00
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
143949
|
EAN |
4015081404834
|
Product Length/Depth |
41.5 mm
|
Product Height |
600 mm
|
Product Width |
250 mm
|
Product Weight |
2.5 kg
|
Compliances |
RoHS conform
|
Model Code |
EP24GTL400-OG
|
Fitted with: |
Mounting plate
Cover |
Built-in depth |
71.5 mm
|
Functions |
Additional equipment
|