Download document () of 20

143962
Model code: SEM/W21

Eaton xEnergy Basic LV systems Low voltage switchgear. Card for door wiring, bow

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143962
EAN
4015081404964
Product Length/Depth
38 mm
Product Height
79 mm
Product Width
50 mm
Product Weight
0.026 kg
Compliances
RoHS conform
Model Code
SEM/W21

Product specifications

Material
Plastic
Model
Other

Export product specification