Download document () of 20

144712
Model code: BP-TBP1-1000-BL-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Top or bottom panel for surface-mounted service distribution boards, blind, WxD = 1000 x 249 mm, white

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
144712
EAN
4015081412129
Product Length/Depth
255 mm
Product Height
65 mm
Product Width
1015 mm
Product Weight
3.5 kg
Compliances
RoHS conform
Model Code
BP-TBP1-1000-BL-W

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Cable entry type
Closed
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
RAL-number
9016
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
1000 mm
Suitable for length/depth
249 mm
Suitable for width
1000 mm
Material
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Roof planking
Bottom planking

Export product specification