Download document () of 20

144884
Model code: BPZ-FP-1200/350-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=350x1200mm, blind

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
144884
EAN
4015081413836
Product Length/Depth
35 mm
Product Height
355 mm
Product Width
1125 mm
Product Weight
4.6 kg
Compliances
RoHS conform
Model Code
BPZ-FP-1200/350-BL

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Surface finishing
With powder coating
Powder coating
Cable entry type
Blind
Color
Light gray (RAL 7035)
Material
Sheet steel
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification