Download document () of 20

150521
Model code: XPIBCB-H-135019

Eaton xEnergy Main LV systems LV switchgear. Partition, IZM connection-/busbar back area, horizontal, WxD=1350x190mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150521
EAN
4015081468614
Product Length/Depth
1230 mm
Product Height
30 mm
Product Width
220 mm
Product Weight
1.75 kg
Compliances
RoHS conform
Model Code
XPIBCB-H-135019

Product specifications

Construction type
Individual part
Surface finishing
Other
Color
Red
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
190 mm
Suitable for enclosure building width
1350 mm
Material
Plastic
Suitable for
Internal separation form 4b
Internal separation form 3a
Internal separation form 2a
Internal separation form 2b
Internal separation form 4a
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.