Download document () of 20

152668
Model code: XMW-MS

Eaton xEnergy Main LV systems LV switchgear. Micro switch

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
152668
EAN
4015081494064
Product Length/Depth
40 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
0.15 kg
Compliances
RoHS conform
Model Code
XMW-MS

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.