Download document () of 20

153024
Model code: BPZ-MPL650-1000

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=650x1000mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
153024
EAN
4015081497645
Product Length/Depth
25 mm
Product Height
580 mm
Product Width
900 mm
Product Weight
9 kg
Compliances
RoHS conform
Model Code
BPZ-MPL650-1000

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for height
760 mm
Suitable for width
1000 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Vertical
Universal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification