Download document () of 20
Discontinued

155270
Model code: XMW-OC-100-16-35-6

Eaton xEnergy Main LV systems LV switchgear. MCC individual components: 6-pole outgoer main current contacts, up to 100 A, 16-35 mm�, socket and plug, 2 units fixing brackets, screw accessories

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155270
EAN
4015081519989
Product Length/Depth
60 mm
Product Height
400 mm
Product Width
300 mm
Product Weight
0.34 kg
Compliances
RoHS conform
Model Code
XMW-OC-100-16-35-6

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.