Download document () of 20

170E3933

Fuse-link, high speed, 100 A, DC 4000 V, compact size 1, 57 x 70 x 414 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3933
EAN
5996516006566
UPC
051712209519
Product Length/Depth
414 mm
Product Height
70 mm
Product Width
57 mm
Product Weight
1551 g
Compliances
EAC
Certifications
IEC

Product specifications

Amperage Rating
100 A
Accessories
170H3036 Type K indicator
Breaking capacity
60 A
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Fuse indicator
Top fuse status indicator
Fuse size
1*
Class
Class aR
Watt losses
114 W
Fuse shape
Square body, offset bolted tags
Mounting dimension
M8
Center-to-center distance of connections
395 mm
Current type
DC
Rated voltage DC
4000 V
Color
None
Interrupt rating
60 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
4000 V
Type
Fuse
Application
traction
Fitted with:
Single slot tags
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.