Download document () of 20

170M3209
Model code: FUSE 50A 690V 1*TN/110 AR UC

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 50A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X blade end, Class aR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3209
EAN
5027590445153
UPC
051712255165
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
341 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 50A 690V 1*TN/110 AR UC

Product specifications

Amperage Rating
50 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
515 at 660 V
Watt losses
11 W
Clearing loss
11
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
77
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
Other
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification