Download document () of 20

170M3408

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 40A, 200 kAIC, Top fuse status indicator, Fuse, Class aR, Flush

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3408
EAN
5027590447508
UPC
051712255950
Product Length/Depth
155 mm
Product Height
45 mm
Product Width
90 mm
Product Weight
256 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
40 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
50 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
270 at 660 V
Watt losses
9 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
40
Color
None
Interrupt rating
200 kAIC
Construction size
Other
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
B/Visual indicator
Fuse system (according to IEC 60269)
Other

Export product specification